STULZ - Your partner for integrated Liquid Cooling infrastructures
The increasing use of high-performance computers is presenting cooling infrastructure with new challenges. The efficient and reliable management of extremely high heat loads is of major importance. Consequently, the demand for innovative cooling solutions is on the rise, with Liquid Cooling (LC) emerging as a particularly promising option. STULZ stands as your global partner, offering cutting-edge solutions to tackle these challenges and ensure future-proof cooling infrastructure.
Liquid Cooling technologies
Direct Chip Liquid Cooling (DCLC)
- Efficient heat transfer: Cold plates are mounted directly above heat sources (e.g., CPUs, GPUs) to enable immediate and efficient heat transfer at the source.
- Coolant circulation: A network of fine tubes delivers coolant straight to the processors for precise thermal control. The heated fluid is then circulated via Coolant Distribution Units (CDUs) to re-coolers.
- Supplementary air cooling: While the system is primarily liquid-cooled, 20–30% of the thermal load is managed by air-cooled systems.
- Integration into existing data centers: Can be retrofitted into traditional air-cooled environments without major structural changes.
- Scalability: DCLC systems are scalable to support a wide range of rack densities and data hall configurations.
Immersion Cooling
- Full Submersion: IT Equipement, such as servers, is fully submerged in a non-conductive liquid within an insulated tank.
- Superior Heat Dissipation: Submerging IT equipment in a non-conductive liquid ensures efficient heat absorption and dissipation.
- Uniform Cooling: Provides uniform cooling for all submerged components.
- Supplementary Air Cooling: Approximately 5% of the heat load are covered by air-cooled systems.
- Encapsulated system design: Fully enclosed systems are more resilient to dust, humidity, and temperature fluctuations.
Liquid Cooling solutions
Liquid Cooling infrastructure
From design and independent product consulting to installation and maintenance, STULZ offers all services and products from a single source:
- Integrated Liquid Cooling systems, manufactured and tested
- Liquid Cooling Immersion Tanks
- Individual climate units to complement your existing Liquid Cooling infrastructure

"As your cooling solutions partner, we're here to support you in navigating the complexities that arise when introducing liquids into data centers. Whether you're building liquid-cooled data centers or integrating Liquid Cooling into existing air-cooled infrastructure, we're ready to provide the answers and guidance you need."
Valeria Mercante, Team Lead Liquid Cooling Solutions, Global Product Management
Your benefits with STULZ
-
Decades of expertise in cooling data centers
With over 50 years of experience in mission-critical cooling, STULZ is your trusted partner for all cooling technologies − including future-ready liquid cooling systems. -
Global presence, local support
With production sites in America, Asia, Europe and a worldwide network of subsidiaries and partners, we ensure fast service and support − wherever your data center is located. -
Energy efficiency meets reliability
STULZ technologies are engineered to deliver the highest energy efficiency while ensuring fail-safe operation for mission-critical IT. This dual focus helps reduce operational costs and environmental impact − without compromising system availability. -
Cooling solutions from a single source
From consulting and design to installation and maintenance, STULZ delivers everything from one source. Our portfolio includes air-conditioning systems, chillers, air handlers, liquid cooling, humidification, micro data centers, services, and monitoring software. -
From standard to customized
From standard products offering speed and cost-efficiency, to a wide range of configurable options, to fully customized systems tailored to your individual infrastructure − we deliver solutions that fit. -
Prefabricated all-in-one solutions
STULZ offers standardized, prefabricated Liquid Cooling systems − ready to connect to your facility water system. Fully manufactured and tested, these all-in-one solutions are quick to deploy and require minimal on-site work.
Resources
Brochure
Liquid Cooling brochure
Video
Blog articles & News
Seminars
Whitepaper
Whitepaper: When performance meets sustainability