CyberHub PlantOPT
The smart cooling solution
CyberHub PlantOPT is the most advanced solution for the analysis and optimisation of hydronic systems dedicated to data centre air conditioning. It consists of hardware and software components capable of precisely adjusting every variable in the system, increasing reliability and overall efficiency.
Product Overview
Main Features
- Co-ordinated management: units with heterogeneous technologies can work synergically together.
- Efficiency verification: The operation of the units is constantly verified to ensure that the same level of performance is maintained over time.
Main Benefits
- Energy savings: Saving up to 30% more than manually controlled systems.
- Service continuity: Guaranteed continuity of service in a stable manner even in the face of possible anomalies.
- Simplified maintenance: Continuous analysis of the unit's internal variables to prevent potential failures.
- Simplified operation: Complex systems can be operated even by non-highly specialised personnel
- Continuous improvement: Thanks to analysis and reporting tools, it allows a better knowledge of the plant/unit and helps to identify improvement logics
- Economic investment: Contributes to a decrease in costs related to operation and maintenance. Enables credits to be obtained for energy certifications based on efficiency, increasing the value of the site
- Reading and collecting real-time data from the plant
- Monitoring and supervision of units and field components
- Comparison of operating performance against design data
- Optimised reactive control over each installed component
- Dynamic management based on measurements
- Creation of specific energy reports
- Availability of preconfigured and customisable graphs with historical trends of variables
- Access to the graphical interface from the web on PCs and mobile devices
- Local and remote connection with compliance with current security policies
- System accessibility is available via web browser from PCs, tablets and smartphones without the installation of any software components. All connections use the latest computer security protocols, exploiting sophisticated encryption algorithms to guarantee the highest levels of data protection.
- CyberHub PlantOPT can operate stand-alone or interface with BMS bidirectionally via the main standard communication protocols (Modbus, Bacnet, SNMP), via serial network, or via TCP-IP network.
Brochure Plant.Opt
All details about CyberHub PlantOPT
Load balancing
Sequencing the available resources in a rational manner based on the plant configuration, user demand, and operating conditions is essential to efficiently meet refrigeration demands while ensuring necessary redundancy.
Increased freecooling
If the environmental conditions allow it, a start-up sequence is determined that utilises free cooling resources at maximum capacity. This strategy decreases the number of compressors in operation, increasing the efficiency of the system.
Pump management
The precise management of the primary and secondary pumping circuit, even with variable flow solutions, ensures a stable flow to the units and guarantees an adequate ΔT (temperature difference) thanks to direct control of the circuit pressure.
Full Control
The developed architecture ensures interaction between the secondary utilities and the hydronic system serving them (chillers, pumps, valves, dry coolers), in order to create a single system that aims to maximize performance while maintaining service continuity and avoiding overlaps and duplications of functions.
No single point of failure
CyberHub PlantOPT is designed to ensure the continuity of production, distribution, and use of thermal energy even in the partial or even total absence of field control.
Diagnostics
CyberHub PlantOPT constantly detects operational data from each individual device through dedicated sensors and serial interface channels. Thanks to this comparison under different operating conditions, it creates the possibility to adapt control strategies by evaluating the actual load conditions.
Alarm Manager
It is possible to configure distinct limit values for notifications with different levels of urgency, and with dedicated transmissions based on competency. This automation ensures careful management of anomalies, contributing to the reliability of the service.
Energy Report
Programmed generation of energy reports that provide the key data of the units and the entire system, allowing for an immediate understanding of the actual performance and usage condition of the system.
Monitoring
The graphical interface makes all key information easily accessible, such as operating states, control variables, and critical alarms, in order to meet the needs of both expert users, such as maintenance personnel or energy managers who need to easily find all the detailed information they require, as well as less experienced users who still want to easily visualize the system status.
Data Analysis
A dedicated page for consulting preconfigured and customisable graphs allows you to view the trend over time of the main operating variables, allowing precise analysis of the plant's operating history.
Preventive Maintenance
With the use of an advanced diagnostic model, designed to convert the amount of data collected into information necessary for a better understanding of the performance level of the refrigeration system, the scheduling of different maintenance levels will no longer be a problem.
Case History Plant.Opt
Case History Plant.Opt
Discover how a critical infrastructure has transformed into a model of efficiency and sustainability through the adoption of advanced technologies and energy optimization strategies. A success story that showcases the potential of innovation for a smarter and more sustainable future.
Demo
Prova gratuitamente CyberHub PlantOPT
To give you an initial idea of CyberHub PlantOPT, we have created a webpage for you to take a closer look at the software's capabilities.
Click on the link below to request a trial version.
Our colleagues will be happy to organise a presentation of the demo version including in-depth information.
CONTACT
For further information, please contact our product manager donato.sinigaglia(at)stulz(dot)it.