CyberRow PRO
CyberRow PRO
CyberRow PRO is an advanced and customized precision air conditioning unit for specific cooling needs of cabinets.The CyberRow PRO unit has greatly improved the cooling capacity per unit of land area using the latest technology. In response to the trend of gradually increasing heat load on server cabinets today, we are still adept at handling it.
Product Overview
Most important benefits
- Greatly increase in cooling capacity
Most important features
- Two common specifications and sizes:
- Size 1: 2,000×300×1,200(H×W×D)
- Size 2: 2,000×600×1,200(H×W×D)
- Can be maintained from the front and back
- G4 air filter with metal frame
Most important technical data
- Cooling capacity (kW): 26.1-78.8
- Air conduction: Forward
- Greatly increase in cooling capacity
- Suitable for data centers with or without raised floor
- More options
- Proper air volume
- The dynamics of CyberRow PRO Cooling capacity control
- Two common specifications and sizes:
- Size 1: 2,000×300×1,200(H×W×D)
- Size 2: 2,000×600×1,200(H×W×D)
- 2-3 high air volume EC fans, independently controlled, with speed regulation based on return and supply air temperatures
- Can be maintained from the front and back
- G4 air filter with metal frame
- Powder coated external rack with front and rear detachable panels
- The chilled water pipeline can be introduced from the bottom and top
- There are no cable or pipeline obstacles between the cabinet and the air conditioning unit, and the installation is very flexible
- EC compressor (optional), capable of stepless precision adjustment of refrigeration capacity, reducing energy consumption by up to 50%
| Cooling capacity (kW) | 26.1-78.8 |
| Sizes | 2 |
| Dimensions | Height (mm): 1,980 Width (mm): 950 – 1,400 Depth (mm): 890 |
| Cooling Systems | Forward |
| Refrigerants | R410A (GWP: 2,088) R407C (GWP: 1,774) |
All details about CyberRow PRO
Greatly increase in cooling capacity
Greatly increase in cooling capacity
CyberRow PRO is an advanced and customized precision air conditioning unit for specific cooling needs of cabinets.The CyberRow PRO unit has greatly improved the cooling capacity per unit of land area using the latest technology.In response to the trend of gradually increasing heat load on server cabinets today, we are still adept at handling it.
Greatly increase in cooling capacity:
The new generation CyberRow PRO unit provides you with sufficient cooling capacity in a compact size.
• Cooling scheme for high-density cabinets
• Automatic adjustable cooling capacity to meet dynamic demands
• Can be used in data centers with or without elevated flooring
• Compatible with all manufacturer cabinets
• Suitable for modular data centers
Proper air volume
Proper air volume
The CyberRow PRO unit is equipped with an electronic commutation DC EC fan as standard. EC fans save energy by up to 30% compared to traditional AC fans! The EC wind turbine can respond infinitely to power changes and is particularly energy-efficient in partial load modes. Multiple EC fans are vertically arranged in each unit, and these fans are individually controlled without affecting each other. This precision control can further reduce energy consumption costs.
The dynamics of CyberRow PRO Cooling capacity control
The dynamics of CyberRow PRO Cooling capacity control
IT equipment operates uninterrupted throughout the year, and the operating conditions of data centers are constantly changing. The row level refrigeration system of CyberRow dynamically adjusts the cooling capacity to achieve real-time matching with load changes.
CyberRow PRO -Features Overview
The new generation of CyberRow PRO products has the following characteristics:
• Two common specifications and sizes:
Size 1: 2,000×300×1,200(H×W×D)
Size 2: 2,000×600×1,200(H×W×D)
• 2-3 high air volume EC fans, independently controlled, with speed regulation based on return and supply air temperatures
• Can be maintained from the front and back
• G4 air filter with metal frame
• Powder coated external rack with front and rear detachable panels
• The chilled water pipeline can be introduced from the bottom and top
• There are no cable or pipeline obstacles between the cabinet and the air conditioning unit, and the installation is very flexible
• EC compressor (optional), capable of stepless precision adjustment of refrigeration capacity, reducing energy consumption by up to 50%