ESLA

Precision Cooling even in limited spaces

The ESLA line was designed to offer maximum versatility and flexibility for technical applications, especially in environments with limited installation space. These units operate with remote air-cooled condenser systems and use R410A refrigerant, pre-configured at the factory to ensure optimal performance.

This product line stands out for its compact and versatile design:

  • Equipment mounted directly on the wall, with the possibility of installation at different heights, depending on the air distribution needs.
  • Integrated control panel, simplifying installation and reducing the need for additional infrastructure.
  • No side access required, allowing evaporators to be installed side by side or close to walls.
  • Compatible with return and supply air ducting.
  • Equipped with EC fans, enabling precise airflow control for greater efficiency and comfort.

The line is available in three cooling options — direct expansion with air-cooled condensation (SP), direct expansion with water-cooled condensation (AC), and indirect expansion (AG). All configurations can be customized to meet the specific requirements of each project, offering maximum versatility for technical applications in critical environments.

> > >

Descripción del producto

De un vistazo
Ventajas
Propiedades
Especificaciones técnicas
  • Versatile installation: compact wall-mounted evaporator unit, with flexible height options and no need for side access.
  • Compact design: ideal for space-constrained environments such as technical rooms, laboratories, and data centers.
  • G4 air filter: ensures improved indoor air quality.
  • EC radial fans: variable speed control, low noise, and high energy efficiency.
  • Integrated electrical panel: simplifies installation and reduces the need for additional infrastructure.
  • STULZ microprocessor control: designed for critical environments, featuring redundancy, rotation, and remote access via web interface (Modbus, BACnet, SNMP).
  • BMS compatibility: RS485 connectivity and support for standard building automation protocols.
  • Optional integrations: ultrasonic humidifier, electric reheating system, variable-speed compressor, and EC fans.
  • Customizable configurations: tailored to meet specific project requirements.
  • Local manufacturing with FINAME: enabling financing and technical support within Brazil.
  • Cooling capacity: available in 10 kW and 17 kW models.
  • High airflow: up to 5,000 m³/h, suitable for high thermal density environments.
  • Continuous operation 24/7/365: reliability for mission-critical applications.
  • Precise temperature and humidity control: ideal for environments requiring strict thermal stability.
  • Modular and redundant design: supports scalable installations with backup units.
  • Energy efficiency: optimized components for reduced power consumption and enhanced performance.
  • Flexible installation: adaptable to various layouts and infrastructure conditions.
  • Simplified maintenance: front, bottom, and top access to components, with easy-to-replace filters.
  • Durability and robustness: aluminum cabinet with epoxy coating and thermal/acoustic insulation.
  • Advanced control system: includes fault logs, configurable alarms, and integration with supervisory systems.
  • Designed for long service life.
  • Individually tested at STULZ Brazil’s testing center.
  • 3 cooling system options: direct expansion with air-cooled condensation (SP), direct expansion with water-cooled condensation (AC), and indirect expansion (AG);
  • Mounting options: vertical (wall);
  • Capacity range: 10 – 17 kW.

Cooling capacity total (kW)

10-17

Airflow volume (m3/h)

2.000 – 5.000

Refrigeration systems

Direct expansion with air condensation (SP)

Direct expansion with water condensation (AC)

Indirect expansion (AG)

Contáctenos
Afganistán Albania Alemania Andorra Angola Anguila Antigua y Barbuda Antártida Arabia Saudí Argelia Argentina Armenia Aruba Australia Austria Azerbaiyán Bahamas Bahráin Bangladesh Barbados Belice Benín Bermudas Bielorrusia Bolivia Bonaire, San Eustaquio y Saba Bosnia-Herzegovina Botsuana Brasil Brunéi Bulgaria Burkina Faso Burundi Bután Bélgica Cabo Verde Camboya Camerún Canadá Chad Chile China Chipre Ciudad del Vaticano Colombia Comoras Congo Corea del Norte Corea del Sur Costa de Marfil Costa Rica Croacia Cuba Curazao Dinamarca Dominica Ecuador Egipto El Salvador Emiratos Árabes Unidos Eritrea Eslovaquia Eslovenia España Estados Unidos Estonia Etiopía Filipinas Finlandia Fiyi Francia Gabón Gambia Georgia Ghana Gibraltar Granada Grecia Groenlandia Guadalupe Guam Guatemala Guayana Francesa Guernesey Guinea Guinea-Bissau Guinea Ecuatorial Guyana Haití Honduras Hong-Kong, Región administrativa especial de Chin Hungría India Indonesia Iraq Irlanda Irán Isla Bouvet Isla de Man Isla Navidad Islandia Isla Niue Isla Norfolk Islas Caimán Islas Cocos (Keeling) Islas Cook Islas Falkland (Malvinas) Islas Feroe Islas Georgia del Sur y Sandwich del Sur Islas Heard y McDonald Islas Marianas del Norte Islas Marshall Islas menores alejadas de los Estados Unidos Islas Salomón Islas Tokelau Islas Turcas y Caicos Islas Vírgenes Británicas Islas Vírgenes de los Estados Unidos Israel Italia Jamaica Japón Jersey Jordania Kazajstán Kenia Kirguizistán Kiribati Kosovo Kuwait Laos Las islas de Åland Lesotho Letonia Liberia Libia Liechtenstein Lituania Luxemburgo Líbano Macao, Región administrativa especial de China Macedonia Madagascar Malasia Malawi Maldivas Malta Malí Marruecos Martinica Mauricio Mauritania Mayotte Micronesia Moldova Mongolia Montenegro Montserrat Mozambique Myanmar México Mónaco Namibia Nauru Nepal Nicaragua Nigeria Noruega Nueva Caledonia Nueva Zelanda Níger Omán Pakistán Palau Panamá Papúa Nueva Guinea Paraguay Países Bajos Perú Pitcairn Polinesia Francesa Polonia Portugal Puerto Rico Qatar Reino Unido República Centroafricana República Checa República Democrática del Congo República Dominicana Ruanda Rumanía Rusia Réunion Saint Lucia Samoa Samoa Americana San Bartolomé San Cristóbal y Nieves San Marino San Martín San Pedro y Miquelón Santa Elena Santo Tomé y Príncipe San Vicente y las Granadinas Senegal Serbia Seychelles Sierra Leona Singapur Sint Maarten Siria Somalia Sri Lanka Suazilandia Sudáfrica Sudán Sudán del Sur Suecia Suiza Suriname Svalbard y Jan Mayen Sáhara Occidental Tailandia Taiwán, China Tanzania Tayikistán Territorios Australes Franceses Territorios Británico del Océano Índico Territorios Palestinos Timor Oriental Togo Tonga Trinidad y Tabago Turkmenistán Turquía Tuvalu Túnez Ucrania Uganda Uruguay Uzbekistán Vanuatu Venezuela Vietnam Wallis y Futuna Yemen Yibuti Zambia Zimbabue
Acepto que mis datos se envíen a un partner autorizado de STULZ responsable en mi país para responder a mi solicitud.
Acepto recibir correos electrónicos de STULZ con información sobre tendencias del sector, novedades y actualizaciones. Puedo darme de baja en cualquier momento.
He leído y acepto la política de protección de datos . *

WWWWWWWWWW

*Obligatorio

Volver a Selección