SLC ADAPT 2 SALICRU
Modular Uninterruptible Power Supply
The SLC ADAPT2 series by Salicru is a family of modular uninterruptible power supply (UPS) systems based on online double conversion technology, with 25 and 50 kVA hot-swappable power modules, DSP control, and three-level IGBT inverter design.
With vertical scalability up to 600 kVA per cabinet and horizontal scalability up to 1,500 kVA per system, the SLC ADAPT2 is designed to evolve alongside the needs of modern infrastructures, making it the ideal solution for data centers, IT infrastructures, modular and virtualized data centers, and other mission-critical processes requiring reliable, continuous, and high-quality power.
Product Overview
The SLC ADAPT2 from Salicru is a next-generation modular UPS system designed to ensure continuous, reliable, and efficient power for mission-critical infrastructures. With a scalable architecture from 20 to 200 kVA/kW, hot-swappable power modules, and built-in N+1 redundancy, it delivers maximum availability while optimizing investment and space.
Its double conversion online technology guarantees high efficiency of up to 96%, supported by advanced monitoring through a 7” touchscreen display and full integration with BMS and SNMP systems. Compact, energy-efficient, and easy to maintain, the SLC ADAPT2 is the ideal solution for data centers, telecom networks, healthcare, finance, and industrial applications where uninterrupted power is non-negotiable.
Benefits of the SLC ADAPT2 Solutions
The SLC ADAPT2 series is more than just a UPS — it is a complete power protection solution that adapts to the specific needs of each infrastructure:
-
Scalable Growth (Pay as You Grow): Start with the capacity you need today and expand up to 1,500 kVA without service interruptions.
-
Maximum Uptime: Built-in redundancy (N+1, N+2, …) and hot-swappable modules ensure uninterrupted operation for mission-critical environments.
-
Energy & Cost Savings: High efficiency in double conversion and ECO/Smart-Efficiency modes reduce energy consumption and optimize TCO.
-
Operational Flexibility: Wide range of configurations and parallel systems make it suitable for small server rooms up to large data centers..
-
Technology: Online double conversion (VFI-SS-111), DSP control, 3-level IGBT inverter
-
Power range: 25 – 1,500 kVA depending on configuration
-
Power modules: 25 and 50 kVA hot-swappable modules (2–4U height)
-
Scalability:
-
Vertical: Up to 600 kVA per cabinet (8, 10 or 12 modules)
-
Horizontal: Up to 1,500 kVA with parallel/redundant cabinets
-
-
Redundancy: Configurable N+1, N+2,… achieving 99.9999% availability
-
Power factor: Output PF = 1
-
Efficiency: Up to 96% (double conversion), >98% in ECO/Smart Efficiency modes
-
Display: 7” color touchscreen + LEDs + operational keys
-
Bypass system: Centralized static and maintenance bypass per cabinet
-
Battery system: Intelligent charging, cold start (battery start-up), autonomy extensions available
-
Power modules: 25 kVA / 50 kVA hot-swappable
-
System capacity: From 25 kVA up to 1,500 kVA
-
Input voltage: 3 x 380/400/415 V (3-phase + N)
-
Input frequency: 50/60 Hz (auto selectable)
-
Input power factor: ≥ 0.99
-
Input THDi: < 3%
-
Output voltage: 3 x 380/400/415 V (±1%)
-
Output frequency: 50/60 Hz ±0.1% (battery mode)
-
Output power factor: 1.0 (kVA = kW)
-
Efficiency: Up to 96% (online mode), >98% (ECO / Smart-Efficiency mode)
-
Communication: RS232, RS485, USB, SNMP, Modbus, dry contacts
-
Display: 7” full-color touch panel with LEDs and event logs
-
Bypass: Static bypass + maintenance bypass (per cabinet)
-
Battery system: Intelligent charger, temperature compensation, cold start
-
Redundancy: Configurable N+1, N+2…
-
Scalability: Vertical up to 600 kVA per cabinet; horizontal up to 1,500 kVA per system
-
Compliance: IEC 62040-1, IEC 62040-2, IEC 62040-3, CE
With the trusted quality and 24/7 service of STULZ.
Global expertise, local support – always at your side.
At STULZ, we back our solutions with specialized technical support available 24/7, ensuring uninterrupted operation of your mission-critical infrastructures at all times. Our global expertise and local presence guarantee fast, reliable, and professional service – with the same trusted quality as always.
Download Catalog – SLC ADAPT2
Access the official product catalog to learn more about technical specifications, configurations, and applications of the SLC ADAPT2 modular UPS series.
Features
Power Module
Power Module
25 and 50 kVA power modules based on online double conversion technology, compact design (2 to 4U height). Each module includes a rectifier with PFC (Power Factor Correction), a three-level NPC inverter, an intelligent battery charger, and DSP control.
Modules are hot-swappable (hot-swap / hot-plug) for greater flexibility and simplified maintenance. Output power factor = 1.0 (for both 25 and 50 kVA modules).
Vertical Scalability up to 500 kVA per Cabinet
Wide range of configurations available in subracks of 2, 3 or 4 modules, or cabinets of 8, 10 or 12 modules, allowing configurations from 1x25 kVA (25 kVA) up to 12x50 kVA (600 kVA) in a single system.
The widest range of configurations for medium-power solutions.
Modularity up to 600 kVA.
Horizontal Scalability up to 1,500 kVA per System
Possibility to configure systems with subracks or cabinets in parallel, from configurations of 1x25 kVA (25 kVA) up to 3x500 kVA (1,500 kVA).
Greater power and flexibility for medium-sized installations requiring growth or large-scale power capacity.
Modularity up to 1,500 kVA.
Display
Integrated display with operation keys, status LEDs, and a touchscreen panel providing detailed information on all functions, measurements, and alarms.
Configurable Redundancy N+1, N+2, …
Redundancy level configurable according to the specific needs of each installation, reaching availability levels of up to 99.9999%.
This provides greater security for the installation, offering a far more competitive solution compared to traditional UPS parallel configurations.
Hybrid Centralized Bypass System
Each cabinet incorporates a static bypass and a maintenance bypass (1) suitable for the total power supported by the cabinet.
Designed to allow expansion to the full number of power modules without the need to reconfigure the cabinet whenever modules are added or removed.
(1) Optional for systems with 10 and 15 kW modules.