CYBER BR
High performance, reliability and efficiency
The Cyber BR precision air conditioning system was designed to deliver high performance in cooling critical environments, combining quality, reliability, and energy efficiency. With cutting-edge technology, it ensures optimal climate control for your mission-critical space while also contributing to lower operational costs.
Engineered to maximize cooling capacity using minimal floor space, the Cyber BR line offers significant energy savings without compromising performance. Its versatility allows for customization according to the specific needs of each project, making it the ideal choice for data centers, technical rooms, laboratories, and other sensitive environments.
The line is available in three cooling options — direct expansion with air-cooled condenser (SE), direct expansion with water-cooled condenser (AC), and indirect expansion (AG) — all featuring optimized configurations to provide the best balance between performance and energy savings.
Product Overview
- Maximum energy efficiency, with significant reduction in power consumption
- High cooling capacity per square meter, ideal for optimized spaces
- Continuous and silent operation
- Highly efficient air conduction, with excellent thermal distribution
- Compact design, delivering maximum performance with minimal footprint
- Versatile application, with cooling system types and sizes
- Flexibility for customized client solutions
- Manufactured in Brazil with FINAME financing, enabling easier acquisition and local support
- Maximum cooling capacity with a minimal footprint
- Air conduction with maximum efficiency (Airflow Efficiency Ratio)
- Optimized for operating conditions based on the ASHRAE recommendation
- Compact design for easy transport, installation, and integration
- EC fans: quiet operation, long lifespan, and maintenance-free
- Optional variable-speed compressor for enhanced control and energy efficiency
- Smart filter management system with intelligent monitoring
- Front access to all maintenance components, simplifying service routines
- Optimized filter areas and heat exchangers for maximum operational efficiency
- Optimized air and water pressure for stable performance
- Fully microprocessor-controlled system, even when multiple units are integrated
- Flexible installation, adaptable to various mission-critical environment layouts
- Designed for a long service life
- Individual unit tests at the STULZ Brasil test center
- Three cooling systems: direct expansion with air-cooled condenser (SE), direct expansion with water-cooled condenser (AC), and indirect expansion (AG), with various air conduction methods
- Airflow options: Upflow, Downflow, Downflow with outlet front/back/down
- Cooling capacity (kW): 17 – 140 (SE and AC) | 17 – 300 (AG)
| Cooling capacity (kW) | 17 – 140 (SE and AC) | 17 – 300 (AG) |
| Air conduction | Upflow, Downflow, Downflow with outlet front/back/down |
| Airflow volume (m³/h) | 5,000 – 35,000 (SE and AC) 5,000 – 60,200 (AG) |
| Dimensions | Height (mm): 2,000 – 2,950 Widths (mm): 750 – 3,500 Depths (mm): 750 – 1,000 |
| Cooling systems | Direct expansion with air-cooled condenser (SE) Direct expansion with water-cooled condenser (AC) Indirect expansion (AG), |