CyberRow CW and DX
For more efficient rack cooling
CyberRow® solutions are ideal for high density, row-based data center cooling, with or without containment.
Product Overview
Benefits
- Suitable for server rack cooling in data centers with or without raised floor
- Water-side economizer for maximum potential savings
- Targeted cooling of high-density racks
Features
- Can be used with racks from any manufacturer
Technical Data
- Cooling capacity (kW): 11 – 58
- Air flow direction: left and right, forward
- Suitable for data centers with or without raised floor
- Ideal for Edge data centers
- Precisely manage cooling for controlled medical applications
- Indirect Dynamic Free Cooling for maximum potential savings
- Targeted cooling of high-density racks for hot spot management
- Water-side economizer for maximum potential savings
- Innovative technology and high-quality components keep server cooling system’s energy consumption to a minimum
- Variable-speed compressor for precise cooling capacity and integrated soft start
- Easy maintenance thanks to access from the front and rear of the unit
- Can be used with racks from any manufacturer
- Available in two widths
- Available in 5 different cooling systems
- Easy integration into hot and cold aisle containments
- Easy connectivity to standard BMS systems
- Powder-coated housing with doors at front and rear
- No direct cable or refrigerant connections are required between the rack and the A/C unit, allowing greater flexibility for installation in the Data Center
| Cooling capacity total (kW) | 13 – 58 |
| Air flow direction | left and right, forward |
| Airflow volume (m³/h) | 3,200 – 11,200 |
| Sizes | 6 |
| Dimensions | Height (mm): 1,950 Width (mm): 300 – 600 Depth (mm): 1,200 – 1,375 |
| Cooling Systems | Air-cooled (A/AS), Water-cooled (GS), Hybrid Free Cooling system (GES), Chilled water system (CW/CW2) |
| Refrigerants | R410A (GWP: 2,088)
|
Technical Document Downloads
User driven. Custom designed. Purpose built.
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.
Contact us
Find your local STULZ expert
Your local precision cooling and humidity control experts are ready to help you specify a solution, or begin the process to create a custom solution for your mission critical application. Find your local sales rep in the USA and Canada