Compact CWE
![](/fileadmin/_processed_/3/7/csm_STULZ-Compact-Chilled-Water-Cooling_1152a2e719.jpg)
Compact-CWE units are especially adaptable to raised floors and are available in a down-flow air pattern configuration.
Designed for 100% front service access, STULZ Compact Chilled Water (CWE) Systems can be tucked into a corner, placed side-by-side, or between cabinetry. Compact-CWE units are especially adaptable to raised floors and areHH available in a down-flow air pattern configuration.
![](/fileadmin/user_upload/Final_images/Catchphrases/catchphrase_Rechenzentrum_740x740px.png)
![](/fileadmin/user_upload/Final_images/Catchphrases/catchphrase_Kleine_mittlere_grosse_Raeume_740x740px.jpg)
![](/fileadmin/user_upload/products/Catch_Phrases/catchphrase_Flexibilitaet_740x740px.jpg)
![](/fileadmin/user_upload/740x740_eenvoudig_te_installeren.jpg)
Product Overview
Applications:
- Data Centers
Features:
- Seismically Rated
- 100% front service access
- High capacity chilled water system
- Adaptable to raised floors
- Energy saving EC Fan technology standard
- Quite operation
- EC Plug Fan provides quiet operation, less vibratio, adjustable air volume and optimized air distribution into raised floor to avoid hot spots
- State-of-the-art E2 Microprocessor with a range of BMS interface options
- Fan speed is continuously adjustable via a signal from the system controller without the use of VFD’s
- Up and down-flow air patterns
USA
ModelCapacity (kW)
CCD-300 | 56 |
CCD-600, 900 | 98 - 128 |
CCD-1200 | 143 |
CCD-1800, 2300, 2300XL | 157 - 222 |
CCD-2800 | 276 |
Technical data is subject to change without notice.
![](/fileadmin/_processed_/6/7/csm_STULZ_Compact_CWE_Engineering_Manual_a9fcda7e50.png)
Product Downloads
Details
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.
![](/fileadmin/_processed_/e/b/csm_ClimateCustomized_1400x1024_0101432bde.jpg)