CeilAir
![](/fileadmin/_processed_/e/e/csm_STULZ-CeilAir-Ceiling-Mounted-Cooling_4cdbcbfeff.jpg)
Ultimate Space Saver
CeilAir® is the most complete line of ceiling mounted data center cooling solutions in the industry, with a vast array of chilled water (CRAH) and direct expansion (CRAC) solutions.
![](/fileadmin/user_upload/Final_images/Catchphrases/catchphrase_Rechenzentrum_740x740px.png)
![](/fileadmin/user_upload/products/Catch_Phrases/catchphrase_Technikraeume_740x740px.jpg)
![](/fileadmin/user_upload/Final_images/Catchphrases/catchphrase_Kleine_mittlere_grosse_Raeume_740x740px.jpg)
![](/fileadmin/user_upload/products/Catch_Phrases/catchphrase_Kanalanwendung_740x740px.jpg)
Product Overview
Benefits
- Smaller capacity models easily mounted into standard ceiling
- Wide range of options for DX or CW
Features
- Highly efficient EC Fans in certain models
- DX systems with independently circuited, high efficiency, high reliability, and low noise scroll compressors
- Fully accessible in place through easily removable side access panels
- Spot cooler and ducted configuration
Technical Data
- 3.5 - 35 kW
- Smaller capacity models easily mounted into standard ceiling
- Wide range of options for DX or CW
- Condensate Pumps can be factory or field installed
- Available for low profile for limited installation height
Cooling capacity (kW) | 3.5 - 35 |
Air conduction | Upflow, Downflow, Downflow with outlet front/back/down |
Airflow volume (m³/h) | 4,000 – 32,000 |
Dimensions | Height (mm): 1,980 – 2,495 Widths (mm): 950 – 3,110 Depths (mm): 890 – 980 |
Cooling systems | Air-cooled (A/AS), Water-cooled (G/GS), |
Refrigerants | R407C (GWP: 1,774) |
![](/fileadmin/_processed_/f/1/csm_STULZ_CeilAir_Engineering_Manual_881ed28427.png)
Download Documents
Download Technical Documentation
Details
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.
![](/fileadmin/_processed_/e/b/csm_ClimateCustomized_1400x1024_0101432bde.jpg)