CyberCool CDU
Coolant Distribution Unit for seamless heat transfer in liquid cooling solutions
As the heat density of server racks continues to increase at a rapid pace, liquid cooling systems have gained widespread acceptance as an effective method of heat dissipation. The STULZ Coolant Distribution Unit CyberCool CDU is a central component in both direct liquid-to-chip cooling and immersion cooling solutions to maximize heat exchange within a limited footprint. This unit completely isolates
the facility water system (FWS) and technology cooling system (TCS) sides of the liquid cooling system and accurately controls the supply temperature and flow rate of the coolant while consuming minimal power.
Product Overview
Most important benefits
- Supports Free Cooling throughout the year (ASHRAE W32 - W+ warm water cooling)
- To enhance system compatibility, the unit offers a range of structural, electrical, and control options, including the flexibility to accommodate different liquids, power loads, and optional THDi filter
Most important features
- Slightly oversized pipe diameter to increase watervolume and reduce pump power consumption
- Variable-speed pumps ensure enhanced energy efficiency, especially under low loads, eliminating the need for liquid bypass
- Optimized heat exchanger for the low temperature difference between the facility water system (FWS) and technology cooling system (TCS) circuits
Most important technical data
Rated heat exchange (kW): 500 – 1,500
- Supports Free Cooling throughout the year (ASHRAE W32 - W+ warm water cooling)
- To enhance system compatibility, the unit offers a range of structural, electrical, and control options, including the flexibility to accommodate different liquids, power loads, and optional THDi filter
- Compact design with different sizes for easy integration into existing server rack structures
- Integrated anti-condensation function
- Optional leakage detection
- Slightly oversized pipe diameter to increase watervolume and reduce pump power consumption
- Variable-speed pumps ensure enhanced energy efficiency, especially under low loads, eliminating the need for liquid bypass
- Optimized heat exchanger for the low temperature difference between the facility water system (FWS) and technology cooling system (TCS) circuits
- High liquid quality is ensured by employing sanitary grade all-stainless steel pipes, while the built-in filter on the TCS side preserves a 50μm degree of water cleanliness.
- Optional redundant configuration of key components such as controller, power supply and pumps
| Rated heat exchange (kW) | 500 – 1,500 | ||||
| Sizes | 3 | ||||
| Rated water supply temperature (facility water system) | 32 °C | ||||
| Rated liquid supply temperature (technology cooling system) | 36 °C | ||||
| Dimensions | Height (mm): 2,090 Width (mm): 600/900 Depth (mm): 1,200 | ||||
Cybercool CDU Brochure
All details about CyberCool CDU
Engineered to precision
This unit houses essential components including water pumps, brazed plate heat exchangers, water valves, stainless steel pipes and controllers, providing a reliable and efficient liquid supply for your liquid cooling systems.
Optimized heat transfer
By isolating the FWS and TCS circuits, the risk of cross-contamination and leaks is significantly reduced, thereby enhancing the overall reliability of the cooling system. Furthermore, it allows for more precise control over each side of the cooling system, enabling better management of coolant flow rates, temperatures, and pressure, which in turn improves overall system efficiency.
Liquid Cooling
The increasing use of high-performance computers is presenting cooling infrastructure with new challenges. The efficient and reliable management of extremely high heat loads is of major importance. Consequently, the demand for innovative cooling solutions is on the rise, with liquid cooling (LC) emerging as a particularly promising option. STULZ stands as your global partner, offering cutting-edge solutions to tackle these challenges and ensure future-proof cooling infrastructure.
Precise control for greater reliability
Thanks to its flexible and precise control, CyberCool CDU ensures maximum reliability during continuous operation. In addition, to achieve the highest standards of reliability and usability, STULZ develops the controller in-house, ensuring that software, hardware and liquid cooling units are perfectly harmonized. The touch display provides clear menu navigation and intuitive operation of the controller.
Service and maintenance
- All components can be accessed from the front or rear for maintenance purposes
- Coolant pump, water valve, and other components feature shut-off valves at both front and rear for easy maintenance
- Remote monitoring of FWS and TCS side filters
- Remote monitoring of the fluid level on the TCS side
- Main components are connected with sanitary grade quick-release coupling for effortless disassembly