Direct Free Cooling enables the potential of cool and moderate outside temperatures to be used over long periods with maximum efficiency anywhere in the world. In temperate zones north and south of the equatorial zone, in particular, users can benefit from the advantage of low consumption.
0 %
24 °
24 °C
Calculate Free Cooling potential
Free Cooling Calculator for STULZ Chiller systems
Back to Free Cooling page
Explore Indrect Dynamic Free Cooling technology
Fill out the form below to contact us for more: