Effectively reducing energy costs with Free Cooling
During data center operations, reducing energy costs while maintaining the cooling capacity is one of the main goals. Here, Free Cooling offers the largest possible savings. STULZ has decades of experience delivering Free Cooling projects worldwide. This long-standing experience allows us to address the diverse requirements of different climates and regions with precision and reliability. Our scalable cooling systems are tailored to the unique conditions of each location, ensuring optimal performance and efficiency. Whether in temperate, tropical, or extreme environments, STULZ offers the right solution for every application—developed individually and implemented with accuracy.
Types of Free Cooling
More about STULZ Free Cooling
Free Cooling can operate in different modes depending on ambient conditions and system configuration. Each mode optimizes energy efficiency by adjusting components such as compressors, pumps, and fans. Below is an overview of the main operating modes. By combining these modes intelligently, STULZ systems ensure maximum energy savings and reliable cooling performance under all conditions.
Operating modes
| Free Cooling | Extended Free Cooling* | Mixed mode | Compressor mode | |
|---|---|---|---|---|
| Compressor | Off | Off | Variable | On |
| Standby unit | On | On | On | Off |
| Fan | Set point | Max. | Set Point | Set point |
| Pumps | Variable | Max. | Max. | Min. |
| CRAC | CW: Variable / DX: Off | CW: Max. / DX: Off | CW: Variable/ DX: Staged | CW: Off / DX: Max. |
| Dry cooler fans | Variable | Max. | Max. | Variable |
*What is Extended Free Cooling?
Extended Free Cooling is available in Indirect Dynamic Free Cooling systems. In this mode, variable-speed pumps and dry coolers with fan speed control maintain cooling capacity by increasing airflow. This extends Free Cooling operation and reduces operating costs to an absolute minimum.
Calculate your Free Cooling potential
Free Cooling Calculator for STULZ Chiller systems