Explorer WPA
Efficient and reliable cooling for project-specific requirements
The STULZ Explorer WPA range is a series of air-cooled chiller systems that is suitable for numerous different uses. The units of this product series combine high-quality components with the ability to fulfill project-specific requirements. We offer a portfolio of state-of-the-art industrial water chillers that are kind to your budget and flexible enough to be adapted to all customer requirements.
Product Overview
Most important benefits
- Microchannel condensers for improved heat transfer, less refrigerant and lower air-side pressure drops for maximum performance
- Two independent refrigerant circuits ensure high redundancy.
- Thanks to its compact size and light weight, the unit is suitable for almost every installation.
Most important features
- Easy and thus cost-effective transport via ISO container all over the world
- Outdoor installation on the roof or next to the building
- Suitable for outdoor temperatures from -40°C to +45°C
- Cold water outlet temperatures from -7°C to +25°C possible
Most important technical data
- 138 models in 10 sizes
- Cooling capacity (kW): 80 – 1,200
- Microchannel condensers for improved heat transfer, less refrigerant and lower air-side pressure drops for maximum performance
- Two independent refrigerant circuits ensure high redundancy.
- Thanks to its compact size and light weight, the unit is suitable for almost every installation.
- Generous switch gear cabinet with space for numerous optional electrical accessories and the customer’s individual requirements for chilled water generation
- Low TCO thanks to Free Cooling
- Electronic expansion valve as standard controlled by the SEC.blue electronic controller
- Easy and thus cost-effective transport via ISO container all over the world
- Outdoor installation on the roof or next to the building
- Suitable for outdoor temperatures from -40°C to +45°C
- Cold water outlet temperatures from -7°C to +25°C possible
- Available in 138 combined models:
- Free Cooling
- Low noise
- Scroll and screw compressor
| WPAmini | WPA | |
| Cooling capacity | 80 – 160 | 160 – 565 |
| Refrigerant | R410a | R410a |
| (GWP: 2,088) | (GWP: 2,088) | |
| Compressor | Scroll | Scroll |
| Cooling circuits | 2 | 2 |
| Level (%) | 25 – 100 | 17/25 – 100 |
| Dimensions | Length (mm): 3,650 Depth (mm): 1,370 Height (mm): 2,316 | Length (mm): 3,140 – 7,130 Depth (mm): 2,208 – 2,208 Height (mm): 2,406 – 2.406 |
Need more information?
Download our brochure!
All details about Explorer WPA range
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, cooling capacity or control: STULZ's Explorer WPA range can be precisely adapted to your individual requirements. In addition, a variety of options and equipment are available to achieve the optimum result.
Model overview for your mission-critical applications
Data center and telecommunications
Ambient air temperature: from -20°C to +45°C
Chilled water: inlet +12°C to >+22°C
Chilled water: outlet +7°C to >+18°C
Process and industrial cooling
Ambient air temperature: from -20°C to +45°C
Chilled water: inlet +0°C to >+30°C
Chilled water: outlet -5°C to >+25°C
Comfort air conditioning
Ambient air temperature: from -20°C to +45°C
Chilled water: inlet +12°C to >+20°C
Chilled water: outlet +6°C to >+15°C
STULZ Explorer WPA air-cooled range
WPAmini: 80 – 160 kW
STULZ Explorer WPAmini
Air-cooled chiller systems for a cooling capacity of 80 to 160 kW
WPA: 160 – 565 kW
STULZ Explorer WPA
Air-cooled chiller systems for a cooling capacity of 160 to 565 kW
Indirect Free Cooling in the Explorer WPA range
The STULZ Explorer WPA range is available in Free Cooling version, which allows significant energy savings, mainly in cold and moderate climate. Free Cooling uses the external air to cool the fluid and may entirely replace the cooling circuit, enabling the compressors to be switched off.
Free Cooling calculator
Calculate the potential of Free Cooling at your location.
Low noise
The compressors, fans and pumps are the only noise sources with the Explorer WPA units. Depending on operating conditions, the noise level of the chiller can be reduced by up to 10 dB. To do this, the maximum fan speed is restricted during operation. Furthermore, cooling capacity that is comparable with the standard version can be attained with the low-noise version due to the matching of condensers and fans.
Figure right: Restriction of fan speed – To reduce noise emission, the fan speed is reduced by approx. 30% by the use of a star-delta circuit.
Air-cooled chiller systems: Control and monitoring
- Programmable to project-specific requirements
- Modern, high-resolution touch screen
- Intuitive navigation
- Update and event protocol via Micro SD
- Ethernet, ModBus, RTU, HTTP, SNMP
- Monitoring via Internet
- Future-oriented hardware and software design
Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology – plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.
Reference: Stadium Galgenwaard
Chiller cooling for a soccer stadium: A project in collaboration of STULZ GROEP B.V., Jadikoel B.V. and Stadium Galgenwaard.
Read our Stadium Galgenwaard project story
Test Center
At our modern test center, each of our STULZ Explorer WPA units is tested before leaving our plant grounds.
If you wish you also can request and witness a performance test under your individual operating and site conditions. This creates transparency and confirms the unit's performance and energy consumption.
Please be aware that our product portfolio may vary in some countries. For more information on availability, please visit the respective country page of our subsidiaries.
Here you will find an overview of our locations.
Is the cooling solution you require not available in your region? Please feel free to contact us! Together we will find a solution - we look forward to hearing from you.