-
1&1 Versatel
-
Optical fiber and transmission media
-
STULZ TelAir 16kW model
-
Telecommunications
-
Variable compressor, free cooling, and 48VDC emergency ventilation
-
Energy savings of over 85%
VERSATEL & STULZ: together for the expansion of fiber optics in Germany
In recent years, 1&1 Versatel, specialist for fiber gigabit connections and one of the leading telecommunications providers of data, Internet and voice services, is driving the nationwide expansion of the fiber network in Germany. During this process and, in particular, during infrastructural design, a lot of companies have been consulted and involved. Among them, STULZ participated as responsible of providing air conditioning solutions.
The customer
In recent years, 1&1 Versatel, specialist for fiber gigabit connections and one of the leading telecommunications providers of data, Internet and voice services, is driving the nationwide expansion of the fiber network in Germany. During this process and, in particular, during infrastructural design, a lot of companies have been consulted and involved. Among them, STULZ participated as responsible of providing air conditioning solutions.