Please select your country

STULZ worldwide

Free Cooling Calculator

Free Cooling Calculator

Make sure your chilled water system is working efficiently! Our practical and well-arranged Free Cooling calculator can offer orientation by showing how compressor mode, mix mode oder Free Cooling mode can come into operation at the place of installation.
 

This is how easily you can operate our Free Cooling Calculator:

1. Choose the correct location.

2. Select your desired temperatures at the chilled water inlet and the chilled water outlet.

3. The operating modes’ switching points will dynamically adapt to your settings.

Select location

Select chiller

Chiller

Select CHW temperatures

Inlet

Outlet

Information

Room temperature

Load

Electricity price

Share of operation modes per year

Check out STULZ Chiller Explorer systems

Explorer WPA

Cooling capacity (kW): 80 – 1,200

Explorer WSW

Cooling capacity (kW): 230 – 1,530

CyberCool Explorer WS

Cooling capacity (kW): 280 - 1,860