Please select your country

STULZ worldwide

CyberCool CDU

Coolant Distribution Unit for seamless heat transfer in Liquid Cooling solutions

As the heat density of server racks continues to increase at a rapid pace, Liquid Cooling systems have gained widespread acceptance as an effective method of heat dissipation. The STULZ Coolant Distribution Unit CyberCool CDU is a central component in both direct liquid-to-chip cooling and immersion cooling solutions to maximize heat exchange within a limited footprint. This unit completely isolates
the facility water system (FWS) and technology cooling system (TCS) sides of the Liquid Cooling system and accurately controls the supply temperature and flow rate of the coolant while consuming minimal power.

> > > >

Produktübersicht

Auf einen Blick
Vorteile
Eigenschaften
Technische Daten

Most important benefits

  • Supports Free Cooling throughout the year (ASHRAE W32 - W+ warm water cooling)
  • To enhance system compatibility, the unit offers a range of structural, electrical, and control options, including the flexibility to accommodate different liquids, power loads, and optional THDi filter

Most important features

  • Slightly oversized pipe diameter to increase water volume and reduce pump power consumption
  • Variable-speed pumps ensure enhanced energy efficiency, especially under low loads, eliminating the need for liquid bypass
  • Optimized heat exchanger for the low temperature difference between the facility water system (FWS) and technology cooling system (TCS) circuits

Most important technical data

Rated heat exchange (kW): 345 – 1,380

  • Supports Free Cooling throughout the year (ASHRAE W32 - W+ warm water cooling)
  • To enhance system compatibility, the unit offers a range of structural, electrical, and control options, including the flexibility to accommodate different liquids, power loads, and optional THDi filter
  • Compact design with different sizes for easy integration into existing server rack structures
  • Integrated anti-condensation function
  • Optional leakage detection
  • Slightly oversized pipe diameter to increase watervolume and reduce pump power consumption
  • Variable-speed pumps ensure enhanced energy efficiency, especially under low loads, eliminating the need for liquid bypass
  • Optimized heat exchanger for the low temperature difference between the facility water system (FWS) and technology cooling system (TCS) circuits
  • High liquid quality is ensured by employing sanitary grade all-stainless steel pipes, while the built-in filter on the TCS side preserves a 50μm degree of water cleanliness.
  • Optional redundant configuration of key components such as controller, power supply and pumps
Rated heat exchange (kW) 345 – 1,380
Sizes 2
Rated water supply temperature
(facility water system)
32 °C
Rated liquid supply temperature
(technology cooling system)
36 °C
Dimensions

Height (mm): 2,090

Width (mm): 600/900

Depth (mm): 1,200 

Need more information?

Download our brochure!

Bitte auswählen English Deutsch Español Dutch Herunterladen

Verwandte Produkte

CyberCool Indoor

CyberRack Active Rear Door

Micro DC

Kontaktieren Sie uns
Ägypten Ålandinseln Äquatorialguinea Äthiopien Afghanistan Albanien Algerien Amerikanische Jungferninseln Amerikanisch-Ozeanien Amerikanisch-Samoa Andorra Angola Anguilla Antarktis Antigua und Barbuda Argentinien Armenien Aruba Aserbaidschan Australien Bahamas Bahrain Bangladesch Barbados Belarus Belgien Belize Benin Bermuda Bhutan Bolivien Bonaire, Sint Eustatius und Saba Bosnien und Herzegowina Botsuana Bouvetinsel Brasilien Britische Jungferninseln Britisches Territorium im Indischen Ozean Brunei Darussalam Bulgarien Burkina Faso Burundi Chile China Cookinseln Costa Rica Curaçao Dänemark Demokratische Republik Kongo Demokratische Volksrepublik Korea Deutschland Dominica Dominikanische Republik Dschibuti Ecuador Elfenbeinküste El Salvador Eritrea Estland Färöer Falklandinseln Fidschi Finnland Frankreich Französische Süd- und Antarktisgebiete Französisch-Guayana Französisch-Polynesien Gabun Gambia Georgien Ghana Gibraltar Grenada Griechenland Grönland Großbritannien Guadeloupe Guam Guatemala Guernsey Guinea Guinea-Bissau Guyana Haiti Heard und McDonaldinseln Honduras Hong Kong S.A.R., China Indien Indonesien Insel Man Irak Iran Irland Island Israel Italien Jamaika Japan Jemen Jersey Jordanien Kaimaninseln Kambodscha Kamerun Kanada Kap Verde Kasachstan Katar Kenia Kirgisistan Kiribati Kokosinseln (Keeling) Kolumbien Komoren Kongo Kosovo Kroatien Kuba Kuwait Laos Lesotho Lettland Libanon Liberia Libyen Liechtenstein Litauen Luxemburg Macau S.A.R., China Madagaskar Malawi Malaysia Malediven Mali Malta Marokko Marschallinseln Martinique Mauretanien Mauritius Mayotte Mexiko Mikronesien Monaco Mongolei Montenegro Montserrat Mosambik Myanmar Namibia Nauru Nepal Neukaledonien Neuseeland Nicaragua Niederlande Niger Nigeria Niue Nördliche Marianen Nordmazedonien Norfolkinsel Norwegen Österreich Oman Osttimor Pakistan Palästina Palau Panama Papua-Neuguinea Paraguay Peru Philippinen Pitcairn Polen Portugal Puerto Rico Republik Korea Republik Moldau Ruanda Rumänien Russische Föderation Réunion Saint-Barthélemy Saint-Martin Salomonen Sambia Samoa San Marino Saudi-Arabien Schweden Schweiz Senegal Serbien Seychellen Sierra Leone Simbabwe Singapur Sint Maarten Slowakei Slowenien Somalia Spanien Sri Lanka St. Helena St. Kitts und Nevis St. Lucia St. Pierre und Miquelon St. Vinzent und die Grenadinen Sudan Südafrika Südgeorgien und die Südlichen Sandwichinseln Südsudan Suriname Svalbard und Jan Mayen Swasiland Syrien São Tomé und Príncipe Tadschikistan Taiwan Tansania Thailand Togo Tokelau Tonga Trinidad und Tobago Tschad Tschechische Republik Türkei Tunesien Turkmenistan Turks- und Caicosinseln Tuvalu Uganda Ukraine Ungarn Uruguay Usbekistan Vanuatu Vatikanstadt Venezuela Vereinigte Arabische Emirate Vereinigte Staaten von Amerika Vietnam Wallis und Futuna Weihnachtsinsel Westsahara Zentralafrikanische Republik Zypern
Ich bin damit einverstanden, dass meine Daten an einen autorisierten STULZ-Partner weitergeleitet werden, der für mein Land zuständig ist, um meine Anfrage zu beantworten.
Ich bin damit einverstanden, E-Mails von STULZ mit Branchentrends, Neuigkeiten und Updates zu erhalten. Ich kann mich jederzeit abmelden.
Ich habe die Richtlinien zum Datenschutz gelesen und akzeptiert. *

Captcha

*Pflichtfeld

Zurück zur Auswahl