CyberCool Explorer WS
La solution optimale pour les applications IT critiques
CyberCool Explorer WS chillers are specifically designed to meet the cooling needs of data centers. These units are ideal for a range of cooling capacity from 280 to 1,860 kW. The units are designed to operate at very high water temperatures, up to +32 °C at the inlet and +25 °C at the outlet. Thanks to this, the integrated Free Cooling can operate for most of the year, ensuring exceptional energy savings.
Aperçu des produits
Most important benefits
- Designed for maximum efficiency in both peak and part load conditions and ErP2021 - SEPR HT (EU) 2016/2281 compliant.
- Flexibility: wide range of options/accessories; different condensers (microchannels/finned tube)
Most important features
- Total resistance to weathering and corrosion, suitable for outdoor installation
- Screw compressor in stepless configuration (WSA) or integrated frequency converter (WSI)
Most important technical data
- Cooling capacity (kW): 192 - 1,265
- Refrigerants: R1234ze (GWP: 573), R513A (GWP: 1,430)
- Designed for maximum efficiency in both peak and part load conditions and ErP2021 - SEPR HT (EU) 2016/2281 compliant.
- Reduced environmental impact: low-GWP refrigerants to reduce greenhouse effect
- Flexibility: wide range of options/accessories; different condensers (microchannels/finned tube)
- Modularity: designed as a multi-functional chiller platform suitable to be the basis for the development of more chiller ranges 200 kW to 1,800 kW
- Enhanced Free Cooling performance
- Extension of operating limits
- VSD technology
- Designed optimized for IT application temperatures
- Total resistance to weathering and corrosion, suitable for outdoor installation
- Screw compressor in stepless configuration (WSA) or integrated frequency converter (WSI)
- Optimized refrigerant circuit with electronic expansion valve or (and?) sub-cooling economizer
- High efficiency MCHE condensers & reduced refrigerant charge
- Built in hydronic modules
- Variable speed fans
| WSA | WSI | |
| Cooling capacity total (kW) | 192 - 1,451 | 215 - 1,265 |
| Dimensions | Width (mm): 1,140 - 2,280 Depth (mm): 4,330 - 13,330 Height (mm): 2,485 | Width (mm): 1,140 - 2,280 Depth (mm): 4,330 - 11,830 Height (mm): 2,485 |
| Refrigerants | R513A (GWP: 1,430), R1234ze (GWP: 573) | R1234ze (GWP: 7) |
Besoin de plus d'information ?
Téléchargez la brochure !
All details about CyberCool Explorer WS
WSA and WSI versions
CyberCool Explorer WS chillers are available as standard units (WSA) and with inverter-driven screw compressors (WSI). Both versions are optimized for low GWP eco-friendly refrigerants (WSA: R513A and R1234ze, WSI: R1234ze).
Maximum operational reliability
CyberCool Explorer WS units are designed for 24/7 operation, 365 days a year. During development and design, the focus was on maximum reliability. This not only guarantees the chiller’s problem-free condition during transport on the road or in a container, it also ensures reliable operation over many years.
The chiller can be adapted to different thermal loads via the refrigerant circuit with screw compressors including output slider. Continuity and reliability of cooling are key factors, ensured by a comprehensive range of options and features that maximize uptime in the event of an emergency, such as Quick Start, Automatic Transfer Switch and Emergency Cooling. The arrangement of the components allows easy maintenance.
Energy efficiency
CyberCool Explorer WS units are designed for maximum efficiency in both peak and part load conditions and are ErP2021 - SEPR HT (EU) 2016/2281 compliant.
This is achieved by:
- Increased heat exchange surface area of evaporators and microchannel condensers
- Economizer heat exchangers
- Inverter technology on the compressor, EC fans and VSD pumps
- Maximized Free Cooling coils, which use outside air as the primary cooling source, allowing pure Free Cooling operation even around +10 °C.
Optimized for IT applications
With maximum water temperatures of +32 °C inlet and +25 °C outlet, the unit offers a high capacity/footprint ratio and EER efficiency. This results in improved unit CAPEX and OPEX.
Extended operating limits
Thanks to specific versions and accessories, CyberCool Explorer WS can be installed in very cold and hot climates worldwide.
Suitable for any critical structure
Single- and dual-circuit units
Depending on the model, CyberCool Explorer WS units are equipped with one or two refrigeration circuits. Single-circuit units feature a brazed plate evaporator designed to maximize the heat exchange coefficient with minimal pressure drops.
Dual-circuit units are equipped with a dry expansion single pass shell-and-tube evaporator. Copper tubes are internally grooved to ensure high heat exchange and are inspectable for easy maintenance.
Both evaporator models are protected against freezing and have Victaulic® connections for quick installation.
Free Cooling
In data centers, where cooling demand is constant throughout the year, Free Cooling technology offers the greatest potential for energy savings, especially in cold and temperate climates.
Both WSA and WSI units offer Free Cooling and can operate in environments down to -20 °C (-40 °C available as an option) thanks to three different operating modes: Free Cooling mode, Mixed mode and Compressor mode (DX). These are automatically selected by the SEC.blue controller based on the ambient air and operating water temperatures. Sec.blue logic controls the water valves to maximize heat exchange with the environment in Free Cooling.
Illustration right: Graph of annual operating hours in different operating
modes (Compressor mode (DX), Mixed mode, Free
Cooling mode):
• WSJ563 unit operating 24H/365
• Nominal cooling capacity 1,646 kW
• Water temperature (in/out) 32 °C / 20 °C
• Ambient temperature + 35 °C
• Location: Berlin
Full inverter versions
The WSI units with inverter-driven screw compressors are available with and without Free Cooling. The units combine the advantages of inverter technology with the benefits of the environmentally friendly HFO refrigerant R1234ze.
The use of inverter technology for compressors, fans and pumps maximizes the energy efficiency of these units. Inverter-driven screw compressors improve efficiency especially at part loads and in Mixed mode operation, resulting in significant annual energy savings of up to 15% compared to traditional solutions.
Ready for any worldwide regulation and directive
The use of new-generation environmentally friendly refrigerants such as R513A (GWP=573) and R1234ze (GWP=7) enables WSA/WSI units to comply with the main European and international standards, which regulate the use of refrigerant gases according to their impact on the greenhouse effect (GWP Global Warming Potential). All WSA/WSI units comply with both the newly revised European F-gas regulation which, from 2027, will prohibit the use of refrigerants with a GWP greater than 750 for chillers with a rated output of more than 12 kW, and with the US AIM Act which, from 2025/26, will prohibit the use of refrigerant gases with a GWP greater than 700 for chillers.
| Medium pressure | R134a | R513A | R123Aze |
| Flammability* | A1 - NOT flammable | A1 - NOT flammable | A2L - MILDLY flammable |
| Toxicity* | Lower (A) | Lower (A) | Lower (A) |
| GWP** | 1430 | 573 | 7 |
| ODP** | 0 | 0 | 0 |
| Atmospheric lifetime | 13.4 years | 5.9 years | 16 days |
* ASHRAE 34-ISO 817 **IPCAR4
Control and monitoring
The SEC.blue programmable microprocessor controller allows optimal operation of both the refrigeration and hydronic circuits. It is flexible and easy to use.
Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology - plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.
Locations worldwide