INTER RACK BR
Intelligent airflow control for more efficient rack cooling
With its innovative horizontal airflow, the InterRack BR combines cutting-edge technology to deliver high performance, flexibility, and efficiency — right where it’s needed: at the rack, even under the most demanding conditions.
Designed to meet the real-world challenges of modern data centers, the InterRack BR is ideal for environments with fluctuating thermal loads, space constraints, the absence of raised floors, and high-density server technologies. An intelligent solution for precise, efficient, and reliable cooling.
Descripción del producto
- Suitable for cooling server racks in data centers, with or without raised floors
- Targeted cooling for high-density racks, ensuring thermal efficiency
- Compatible with racks from any manufacturer
- Innovative technology and high-quality components for minimal energy consumption
- Complete separation between the rack and A/C unit for maximum reliability
- High performance and optimal results in a compact footprint
- Precise temperature control
- Flexible to meet individual customer requirements
- Locally manufactured with FINAME support, facilitating financing and local assistance
- Easy maintenance with front and rear access to the unit
- RS485 connectivity for standard BMS integration
- G4 air filter
- Available in two sizes: 300 mm and 600 mm
- EC fan technology
- Front and rear doors
- Flexible design: infrastructure connections can be made from the top, bottom, or rear — including drainage
- Variable compressor: adjustable for precise cooling capacity without increased starting current, thanks to inverter technology
- No direct cabling or refrigerant connections required between the rack and A/C unit, allowing greater installation flexibility in the data center
- Available in split (compressor in the condenser unit) and self-contained (compressor in the evaporator unit) versions
- Compatible with racks of any depth and manufacturer, with customization options available
- Available in split version (compressor in the condenser unit) and self-contained version (compressor in the evaporator unit)
- Airflow options: front or lateral (left / right)
- Cooling capacity range: 10 – 45 kW
| Cooling capacity (kW) | 10 - 45 |
| Air conduction | front or lateral (left / right) |
| Airflow volume (m³/h) | 2,800 – 11,000 |
| Dimensions | Height (mm): 2,000 Widths (mm): 300 - 600 Depths (mm): 1,190 – 1,200 |
| Cooling systems | Direct expansion with air-cooled condenser (SE) - Available in split version (compressor in the condenser unit) and self-contained version (compressor in the evaporator unit) |
All details about InterRack BR
Sizes
The InterRack BR series is engineered to deliver economical, reliable, and high-performance operation in mission-critical environments. Available in two widths (300 mm and 600 mm) and three depths (1000 mm, 1100 mm, and 1200 mm), it easily adapts to various data center layouts.
Units are installed directly between server racks, optimizing available space and maximizing usable area for your IT equipment. Compatible with racks from any manufacturer, the InterRack BR units come in different depths and allow easy maintenance access from both the front and rear—regardless of the rack depth.
Type of inflation
Hot Aisle Containment
InterRack units with lateral air discharge are ideal for hot aisle containment applications. The cold air is directed laterally along the aisle, ensuring uniform distribution and preventing it from mixing with the hot return air — a key factor in maintaining thermal efficiency.
Cold Aisle Containment
For cold aisle containment applications, InterRack units with front air discharge are used. The units are installed in a staggered arrangement, supplying cold air directly in front of the racks to ensure precise and efficient cooling of the server air intakes.
EC Fan
InterRack BR units come equipped with high-efficiency EC fans as standard.
This configuration offers the following key benefits:
- Lower energy consumption and reduced noise levels;
- Optimized airflow rate at fan speeds tailored for partial load operation;
- Increased airflow capacity across all unit sizes;
- Advanced technology, featuring the latest generation of motors, electronic controllers, and impellers.