CYBER SLIM HEAVY BR
Precision air conditioning unit for flexible installation
Cyber Slim Heavy BR is a precision air conditioning system designed to ensure reliable and efficient cooling in environments with limited physical space, such as server rooms (CPD), containerized data centers, laboratories, museums, and other critical applications. With a compact design and flexible installation options, it is the ideal solution for scenarios that demand strict control of temperature and humidity.
The product line is available in three versions, each tailored to different operational needs:
- Slim: Ideal for locations with restricted space. It can be installed visibly, mounted on the wall or ceiling, optimizing room usage. Includes a remote control panel and HMI interface.
- Heavy: Recommended for applications requiring ductwork and/or high heating and humidification capacities. Also features a remote control panel with HMI.
- LAB: Specially developed for laboratory environments and archival spaces, this version is engineered to handle rapid thermal load variations, ensuring greater precision in environmental control. Includes a remote control panel with HMI.
The product line is available in three cooling options — direct expansion with air-cooled condensation (SP), direct expansion with water-cooled condensation (AC), and indirect expansion (AG). All configurations can be customized to meet the specific requirements of each project, offering maximum versatility for technical applications in critical environments.
Descripción del producto
- Evaporator unit installed directly in the conditioned environment or suitable for applications with short duct runs;
- Low noise level, ideal for residential areas and sensitive environments;
- G4 filter for improved air quality;
- Easy installation and maintenance, with simplified access to components;
- RS485 connectivity for integration with standard BMS systems;
- Compatible with two types of refrigerants: R407C and R410A, factory-configured;
- Remote electrical and control panel for easier access and operation;
- Condensation pressure control for greater system stability;
- Optional electric reheating and ultrasonic humidifier;
- Optional variable compressor for precise cooling capacity adjustment without current peaks;
- Remote monitoring and access via web interface;
- Optional EC fan;
- Integrated filter monitoring;
- Flexibility for custom client solutions;
- National production with FINAME support, facilitating financing and local assistance.
- Total cooling capacity: from 7 to 26 kW;
- High installation flexibility, with multiple air supply and distribution options;
- Continuous 24/7/365 operation, with robust and reliable construction;
- Precise temperature control, ideal for critical environments;
- Innovative technology and high-quality components ensuring minimal energy consumption;
- High performance in compact spaces, maximizing results with optimized footprint;
- Full microprocessor control, even in systems with multiple integrated units;
- Flexible installation, adaptable to various mission-critical environment layouts;
- Designed for long service life;
- Individual unit testing at STULZ Brazil’s testing center.
- 3 cooling system options: direct expansion with air-cooled condensation (SP), direct expansion with water-cooled condensation (AC), and indirect expansion (AG);
- Mounting options: horizontal (ceiling) or vertical (wall);
- Capacity range: 7 – 26 kW.
| Cooling capacity total (kW) | 07-26 |
| Airflow volume (m3/h) | 2.000 – 6.800 |
| Refrigeration systems | Direct expansion with air condensation (SP) Direct expansion with water condensation (AC) Indirect expansion (AG) |