Series 500

Portable desiccant dehumidifier for disaster recovery and water damage remediation
The Series 500 (DRY-700) is portable, self contained, and designed for maneuverability in small spaces like building elevators and tight corridors.




Product Overview
Applications
- Water damage restoration
- Portable/temporary dehumidification
Benefits
- Low maintenance-easy access to all internal components
- Easily portable
Important Features
- All aluminum cabinet construction
- Single point power connection with self storing cord.
- Portable, self contained and designed for small spaces
- Solid state controls
- 12' self storing power cord
- Made in the USA
- High external static pressure
- Engineered to operate under severe operation conditions
-
Rugged all aluminum cabinet construction
-
Advanced silica gel desiccant rotor
-
Single point power connection - 12' self storing power cord
-
Solid state controls
-
Proportional controlled electric reactivation of desiccant rotor
-
Wheel mounted (skid mounted available for permanent installation)
-
Beaded air connections; accommodates
-
High External Static Pressure
-
Low maintenance-easy access to all internal components
-
Made in the USA
Process Volume (SCFM) | 700 |
Moisture Removal (gal/day) | 44* |
Heater Watts (kW) | 9.0 |
ESP Process (in wc) | 2.5" |
ESP Reactivation ( in wc) | 1" |
Weight (lbs) | 330 |
Dimensions ( L"x W"x H") | 65.5x 28.0x 37.5 |
Full Load Amps | 50.8@ 230/1/60 |
*@80°F / 60%RH inlet conditions

Download Documents
Details
Series 500 Desiccant Dehumidification
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.
