Produce without wastage, ensure high quality

Wood, transparencies, film, paper, textiles, leather, plastic, tablets – many materials absorb humidity, causing them to expand. Humidifying systems prevent material fluctuations. In numerous branches of industry, they ensure constant, uniform production quality, prevent electrostatic charge and keep the reject quota to a minimum. At the baker's and in painting plants, they enable production processes to take place that rely on controlled humidity.

Different adiabatic systems are available with Ultrasonic models that produce a cold mist from energy-efficient atomisation.

Ultrasonic Humidifiers  are available as stand-alone systems, for installation in ventilation ducts and as modules for distribution networks.

Ultrasonic humidifiers for ventilation ducts

STULZ UltraSonic® ENS

Modular humidifying system for installation in ventilation ducts, with economical ultrasonic technology for 1.2 to 18 kg of cold mist per hour.
Product information

Ultrasonic humidifiers for direct room humidification

STULZ UltraSonic® BNB

Modular humidifying system with integrated fan for direct humidification of production, storage and archive rooms, with economical ultrasonic technology for 1 to 8 kg of cold mist per hour.
Product information

Ultrasonic humidifiers for selective humidification

STULZ UltraSonic® SCA and FN

Modular humidifying systems for selective room humidification. Models specifically for film processing, plant cultivation, food storage and air-conditioning systems, with economical ultrasonic technology for 0.2 to 2 kg of cold mist per hour.
Product information

Electrode steam humidifier for professionals

STULZ SupraSteam®

Isothermal superheated steam humidifier for 1.5 to 65 kg of steam per hour, controlled by moisture sensor, central remote control of up to 4 devices.
Product information