Reliable air conditioning of mobile phone exchanges

The STULZ Telecom line of precision air-conditioning systems keeps the receiving and transmitting stations of mobile phone networks cool, whatever the weather. Compact, sturdy and economical to run, our Telecom line systems work around the clock for many years to ensure the availability of mobile phone technology. The units are plug and play and therefore immediately ready for connection and use.

Split-Air – Split system for base stations

This split system for base stations in which a split A/C system is already installed conditions the air with a capacity of up to 8.4 kilowatts – optionally with economical free cooling.
Product information

Wall-Air – Air conditioner for external mounting

Keeps base stations cool from the outside with a cooling capacity of up to 20.8 kilowatts – optionally with economical free cooling.
Product information

Tel-Air 2 – Air conditioner for internal mounting

Keeps base stations cool from the inside with a cooling capacity of up to 12.5 kilowatts – optionally with economical free cooling.
Product information

Free-Air – Free cooling for base stations

Enhances existing comfort air-conditioning units in base stations by providing cost-effective direct free cooling.
Product information