MiniSpace – Compact precision for server rooms

MiniSpace downflow with aircooled condenser unit

The MiniSpace precision air-conditioning system from STULZ cools small servers and equipment rooms with a heat load of up to 28 kilowatts.

With MiniSpace, you can keep your computer systems cool much more precisely, economically, reliably and durably than with conventional comfort air-conditioning systems. The system works either via a cooling compressor with air or liquid cooling (DX system), or especially economically with chilled water (CW system). The units require very little floor space, and their compact size means they can be installed in existing server rooms with no problem. The microprocessor regulates the temperature and humidity precisely to the last degree.

Photo gallery


MiniSpace CCD-U41G
MiniSpace CCD-U171G

MiniSpace DX

Cooling capacity 5 kW to 23 kW
Cooling systems A/G
Direction of air downflow / upflow

MiniSpace CW

Cooling capacity 11 kW to 28 kW
Cooling systems CW
Direction of air downflow / upflow