EC-driven compressors installed in CyberRow units
Variation of capacity, to match the actual thermal load, is obtained through speed control, without any mechanical modification to the volume of the compression chamber. This means maximum efficiency at partial load, coupled with rapid variations in capacity in a wide range between 30% and 100%.
The speed of the compressor is controlled, which reduces the number of switching operations compared with conventional compressors that work in On/Off mode. Since the number of switching operations shortens a compressor’s service life, it is limited to a maximum value per time unit. In partial load mode, On/Off operation unavoidably leads to unwanted fluctuations in the generation of cold air.
The CyberRow compressor is a brushless scroll model, features that ensure optimum electrical and mechanical efficiency.