CyberAir AMD in Free Cooling Mode

Fold away heat exchanger for greater efficiency

Our new CyberAir air-conditioning unit with Direct Free Cooling for medium-sized to large data centres slims down on demand, saving even more energy! This works thanks to a special heat exchanger – a new design that we have developed and patented for the CyberAir AMD units.

In “Direct Free Cooling” mode, the heat exchanger moves to the side, enabling the conditioned ambient air to fl ow unimpeded and without losses into the cavity under the raised fl oor. This technique brings about a further improvement in energy effi ciency.


When Direct Free Cooling is used, the heat exchanger automatically folds away to the side. The filtered ambient air can then flow into the void under the raised floor unhampered and without further losses. This brings a further improvement in efficiency.

In “DX” or “CW” mode, the heat exchanger automatically moves back into position, and air-conditioning continues reliably in compressor mode or with chilled water from the outdoor chiller.

In the CyberAir ASD units, both ambient air and return air fl ows through the heat exchanger in FC, DX or CW mode. The CyberAir AMD units, on the other hand, are equipped with a folding heat exchanger, which automatically folds away in “Free Cooling“ mode, so that no pressure is lost.

Mixing and filtration box



Three different mixing and filtration boxes (sizes 1, 2, 3) are available for the CyberAir units with Direct Free Cooling. For sizes 2 and 3, only pocket filters are used, further reducing pressure losses on the air side.

  Size 1 Size 2 Size 3
Dimensions (HxWxD in mm) 2,000 x 1,930 x 1,980 3,000 x 2,330 x 1,980 3,840 x 2,660 x 1,980
Filter class      
Pre filter Compact type F5 Bag type F5 Bag type F5
Main filter Compact type F7 Bag type F7 Bag type F7
Return air filter Compact type G4 Bag type G4 Bag type G4

back