STULZ UltraSonic® - Economical, made-to-measure ultrasonic humidification

The numerous versions of our adiabatic ultrasonic humidifier for direct room humidification, duct humidification or special applications produce from 0.4 to 18 kg of cold mist per hour from demineralised water. Fine droplets of water vapour with a size of 0.001 mm are adsorbed by the air immediately. The air is cooled at the same time.

STULZ UltraSonic® works without time delay and requires up to 93 % less electricity than conventional steam humidifiers.

With the STULZ UltraSonic® controller, the humidifiers can be integrated in a complete control system that is adapted to your particular requirements.

Ultrasonic humidifiers for ventilation ducts

STULZ UltraSonic® ENS

Modular humidifying system for installation in ventilation ducts, with economical ultrasonic technology for 1.2 to 18 kg of cold mist per hour.
Product information

Ultrasonic humidifiers for direct room humidification

STULZ UltraSonic® BNB

Modular humidifying system with integrated fan for direct humidification of production, storage and archive rooms, with economical ultrasonic technology for 1 to 8 kg of cold mist per hour.
Product information

Ultrasonic humidifiers for selective humidification

STULZ UltraSonic® KNB, BBA, SCA and FN

Modular humidifying systems for selective room humidification. Models specifically for film processing, plant cultivation, food storage and air-conditioning systems, with economical ultrasonic technology for 0.2 to 2 kg of cold mist per hour.
Product information

Control unit for STULZ ultrasonic humidifying systems

STULZ UltraSonic® USM/USS

Central control unit for up to 15 STULZ UltraSonic® humidification units, with clear, well arranged display for showing actual values, status messages and alarms and for entering setpoints.
Product information