Pump Stations

The new CyberCool pump stations work alongside our air conditioning systems to provide even greater reliability and optimised use of space.

CyberCool Pump Station – Cold water supply for air conditioning systems

Compact and space saving pump cabinets with two speed-controlled pumps for indoor installation. The appearance of the CyberCool Pump Station is the same as the design of the CyberAir 2 precision A/C systems.Product information

CyberCool XT CDI/CDO

Pump stations with integrated buffer tank for chilled water, up to 108 m³/h, for indoor and outdoor installation.Product information