Liquid-cooled Indoor

Liquid-cooled chillers for indoor installation are so-called water/water units. They are ideal in sound-sensitive conditions or if there is no suitable floor space outdoors.
They consist of an indoor unit and a dry cooler or cooling tower. The advantage of indoor installation is the ability to run a glycol-free liquid cooling system.

CyberCool Indoor Data-Chiller – Spot-on cooling with water

Compact chilled water generator for the direct liquid cooling of high-density server racks and computer tomographs, cooling capacity up to 100 kilowatts, for indoors.Product information

CyberCool XT CEI (W)

Chillers for liquid-cooled closed-circuit air conditioning, up to 35 kilowatts, for indoor installation.Product information

CyberCool XT CHI (W)

Chillers for liquid-cooled closed-circuit air conditioning, up to 144 kilowatts, for indoor installation.Product information

CyberCool XT CFI (W)

Chillers for liquid-cooled closed-circuit air conditioning, up to 511 kilowatts, for indoor installation.Product information

CyberCool XT CGI (W)

Chillers for liquid-cooled closed-circuit air conditioning, up to 1537 kilowatts, for indoor installation.Product information