CyberCool XT – The source of liquid-based closed-circuit cooling

CyberCool XT CHI (W)

CyberCool XT CHI chillers are intended for indoor installation and are connected to a dry cooler. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CHI chillers are available with cooling capacities of up to 144 kilowatts.

CyberCool XT CHI chillers are ready-to-connect water/water units and are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.

CyberCool XT CHI (W)

Cooling capacity 27 kW to 144 kW
Cooling systems W
Capacity stages 2
Refrigerant R407C
Compressor type Scroll

Dimensions (WxHxD in mm)

Size 1 802 x 790 x 602
Size 2 802 x 915 x 602
Size 3 1062 x 1538 x 580

back