CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CGS chillers are intended for indoor installation and are connected to a condenser on the cooling side. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CGS chillers are available with cooling capacities of up to 1,517 kilowatts.
CyberCool XT CGS chillers are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.
CyberCool XT CGS (A)
| Cooling capacity | 380 kW to 1517 kW |
| Cooling systems | A |
| Capacity stages | 2, 3 |
| Refrigerant | R134a |
| Compressor type | Screw |
Dimensions (WxHxD in mm)
| Size 1 | 3936 x 1750 x 1200 |
| Size 2 | 4226 x 1750 x 1200 |
| Size 3 | 4366 x 1750 x 1200 |
| Size 4 | 4470 x 2200 x 1300 |
| Size 5 | 4710 x 2200 x 1300 |
| Size 6 | 5170 x 2050 x 1300 |
| Size 7 | 5170 x 2400 x 2323 |