CyberCool XT – The source of liquid-based closed-circuit cooling

CyberCool XT CGO (A)

With cooling capacities of up to 1,525 kilowatts per unit, STULZ CyberCool XT CGO chillers provide precision air conditioners in data centres with a permanent supply of chilled water, and therefore form the basis of a reliable closed-circuit cooling system.

The ready-to-connect chiller is erected outdoors, and works in a combined network with STULZ precision air-conditioning systems.

CyberCool XT CGO is available in low-noise versions. As an option, the CGO with a capacity of up to 1,200 kilowatts can run in "Mixed" and "Free cooling" modes, in addition to pure compressor cooling. CyberCool XT CGO can also be equipped with EC fans as an option.

CyberCool XT CGO (A)

Cooling capacity 365 kW to 1525 kW
Cooling systems A
Capacity stages 2, 3
Refrigerant R134a
Compressor type Screw

Dimensions (WxHxD in mm)

Size 1 3950 x 2510 x 2326
Size 2 5900 x 2510 x 2326
Size 3 7050 x 2510 x 2326
Size 4 8830 x 2510 x 2326
Size 5 8940 x 2510 x 2326
Size 6 9760 x 2510 x 2326
Size 7 9840 x 2510 x 2326
Size 8 0990 x 2510 x 2326
Size 9 11920 x 2510 x 2326

back