CyberCool XT – The source of liquid-based closed-circuit cooling

CyberCool XT CGI (W)

CyberCool XT CGI chillers are intended for indoor installation and are connected to a dry cooler or cooling tower. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CGI chillers are available with cooling capacities of up to 1,537 kilowatts.

CyberCool XT CGI chillers are ready-to-connect water/water units and are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.

CyberCool XT CGI (W)

Cooling capacity 468 kW to 1537 kW
Cooling systems A
Capacity stages 2
Refrigerant R134a
Compressor type Screw

Dimensions (WxHxD in mm)

Size 1 3534 x 1711 x 1398
Size 2 3601 x 2018 x 1425
Size 3 3729 x 2018 x 1425
Size 4 3831 x 1891 x 1398
Size 5 3831 x 1891 x 1425
Size 6 4061 x 2018 x 1425
Size 7 4250 x 2182 x 1425
Size 8 4336 x 2182 x 1425
Size 9 361 x 2018 x 1425
Size 10 4657 x 2146 x 1425
Size 11 4678 x 2146 x 1425
Size 12 4746 x 2182 x 1425
Size 13 4746 x 2245 x 1425

back