CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CFS chillers are intended for indoor installation and are connected to a condenser on the cooling side. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CFS chillers are available with cooling capacities of up to 487 kilowatts.
CyberCool XT CFS chillers are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.
CyberCool XT CFS (A)
| Cooling capacity | 174 kW to 487 kW |
| Cooling systems | A |
| Capacity stages | 3, 4, 6 |
| Refrigerant | R407C |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 2510 x 1876 x 850 |
| Size 2 | 2626 x 1876 x 850 |
| Size 3 | 2976 x 1876 x 850 |