CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CFI chillers are intended for indoor installation and are connected to a dry cooler. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CFI chillers are available with cooling capacities of up to 511 kilowatts.
CyberCool XT CFI chillers are ready-to-connect water/water units and are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.
CyberCool XT CFI (W)
| Cooling capacity | 197 kW to 511 kW |
| Cooling systems | W |
| Capacity stages | 3, 4, 6 |
| Refrigerant | R407C |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 2510 x 1876 x 850 |
| Size 2 | 2626 x 1876 x 850 |
| Size 3 | 2976 x 1876 x 850 |