CyberCool XT – The source of liquid-based closed-circuit cooling
With cooling capacities of up to 72 kilowatts per unit, STULZ CyberCool XT CEO chillers provide precision air conditioners in data centres with a permanent supply of chilled water, and therefore form the basis of a reliable closed-circuit cooling system.
The ready-to-connect chiller is erected outdoors, and works in a combined network with STULZ precision air-conditioning systems.
CyberCool XT CEO chillers are compact yet quiet, easy to put into operation and capable of achieving top energy ratings.
CyberCool XT CEO (A)
| Cooling capacity | 4 kW to 72 kW |
| Cooling systems | A |
| Capacity stages | 1, 2 |
| Refrigerant | R410A |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 800 x 643 x 300 |
| Size 2 | 800 x 930 x 300 |
| Size 3 | 800 x 1244 x 300 |
| Size 4 | 1040 x 1175 x 411 |
| Size 5 | 1325 x 1225 x 555 |
| Size 6 | 1703 x 1209 x 675 |
| Size 7 | 1932 x 1417 x 1100 |
| Size 8 | 2332 x 1417 x 1100 |