CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CEI chillers are intended for indoor installation and provide precision air conditioners in data centres with a permanent supply of chilled water. They therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CEI chillers are available with cooling capacities of up to 23 kilowatts.
CyberCool XT CEI chillers are equipped with radial fans and have a connection facility for ducts.
CyberCool XT CEI (A)
| Cooling capacity | 4 kW to 23 kW |
| Cooling systems | A |
| Capacity stages | 1 |
| Refrigerant | R407C |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 838 x 649 x 561 |
| Size 2 | 982 x 648 x 647 |
| Size 3 | 1206 x 691 x 726 |
| Size 4 | 1515 x 1121 x 761 |