Reliable air conditioning – the CyberCool pump station

CyberCool Pump Station open

When it comes to air conditioning in data centres, the key message is safety first! This is why operators throughout the world rely on STULZ to provide precise cooling and maximum availability. The new CyberCool pump stations work alongside our air conditioning systems to provide even greater reliability and optimised use of space.

As requirements for reliable air conditioning increase, an individual pump can represent a risk. CyberCool pump stations are all equipped with two pumps, which operate in conjunction to reliably deliver the water/glycol mixture to the air conditioners.


CyberCool CPP-CW series

Flow 10 - 50 m³/h
Medium Water / Glycol
Features - Continuously adjustable pump speed
- 2 pumps
- Pump standby management
Dimensions (WxHxD in mm) 1000 x 1980 x 890

back