CyberCool Indoor Data Chiller – Target hotspots with liquid cooling
The STULZ CyberCool Indoor Data Chiller uses chilled water to target hotspots in high-density server racks in data centres and sensitive medical computer tomographs.
Installed indoors with a floor space of only 0.89 m², the quiet, energy-efficient CyberCool Indoor Data Chiller provides a cooling capacity of up to 100 kilowatts. All liquid-bearing parts are strictly separated from the electronics.
In compact design for a standard door, the CyberCool Indoor Data Chiller is the ideal expansion unit, adding the function of targeted direct liquid cooling to existing air-conditioning systems.
CyberCool CSI series
| Cooling capacity | 20 kW to 100 kW |
| Cooling systems | A/G |
| Dimensions (WxHxD in mm) | 1000 x 1980 x 890 |