Air-cooled Indoor, Split
Split-version air-cooled chillers for indoor installation are the system of choice for applications that are sound-sensitive or if there is no suitable floor space outdoors.
They consist of an indoor unit and an air-cooled outdoor condenser. The advantage of indoor installation is the ability to run a glycol-free liquid cooling system.
CyberCool Indoor Data-Chiller – Spot-on cooling with water
Compact chilled water generator for the direct liquid cooling of high-density server racks and computer tomographs, cooling capacity up to 100 kilowatts, for indoors.Product information
CyberCool XT CHS (A)
Chillers for liquid-cooled closed-circuit air conditioning, up to 138 kilowatts, for indoor installation in a split system.Product information
CyberCool XT CFS (A)
Chillers for liquid-cooled closed-circuit air conditioning, up to 487 kilowatts, for indoor installation in a split system.Product information
CyberCool XT CGS (A)
Chillers for liquid-cooled closed-circuit air conditioning, up to 1517 kilowatts, for indoor installation in a split system.Product information