|
Hamburg, May 2007 – With the new generation of the CyberAir 2 series of
precision air-conditioning units from STULZ, data centres can reduce the
energy consumption of their air-conditioning systems by up to 60 percent.
This is achieved, among other things, by the newly developed DFC (Dynamic
Free Cooling) automatic air-conditioning system. With DFC, for the first
time, the free cooling capacity can be controlled on the basis of the
thermal load in the data centre and the outside temperature.
As the cost of electricity increases, the subject of energy efficiency
is becoming ever more important - not least for data centre operators.
Now, with the new CyberAir 2 series of precision air-conditioning unit
from STULZ, air conditioning in data centres can be more
energy-efficient than ever. And with a high capacity, too: depending on
the type of unit, the cooling capacity ranges from 18.6 kW to 54.4 kW
with one compressor, and from 41.7 kW to 72.6 kW in units with two
compressors. Up to 31 of these units can be linked and controlled in a
network by means of the BUS system.
Less energy consumption with Dynamic Free Cooling Dynamic Free
Cooling, or DFC for short, was newly developed for the CyberAir 2. The
electronically controlled hybrid cooling system combines dynamic
compressor cooling and free cooling in a total of four stages. DFC
automatically searches for the most efficient mode: if the outside
temperature is low, DFC reduces running costs by utilising the indirect
free cooling system, whereby the compressors remain switched off. As the
outside temperature rises, the electronics initially get the system
working in an optimally enhanced free cooling mode. If the temperature
rises further, the available compressors are progressively switched on.
This means that in Amsterdam, for example, cooling purely through
compressor operation only takes place on approximately 5 days of the
year. Overall, the automatic air-conditioning system ensures precise and
efficient interior climate control, for example by controlling the speed
of the fans and the electronic expansion valve. Furthermore, DFC
balances all active system components in an energy-saving partial load
mode. Taking Amsterdam as an example, the comparison of a pure
compressor cooling system with the CyberAir 2 hybrid air-conditioning
system clearly illustrates the potential savings: for a data centre with
a cooling capacity of 200 kilowatts, the capital investment required for
the DFC version of the CyberAir 2 is initially 60 percent higher than
that for a conventional compressor cooling system without free cooling.
However, this additional investment is offset within just two years.
Over a running time of ten years and at energy costs of 13ct/kWh, the
CyberAir 2 achieves total savings of 356,000 euros.
A varied choice of options In addition to the hybrid version
described above, STULZ also offers further versions of the CyberAir 2
series: A, G, CW, ACW, GCW and CW2. CyberAir 2 units are available in
five sizes. They require floor space 1000 mm to 2550 mm wide and only
890 mm deep. The planner has a choice of three coolants: R407C, R410A
and R134a. As well as the cooling function, the CyberAir 2 also offers
the option of energy-saving refrigerant heaters and steam
humidification. What’s more, thanks to its full front access and
standardised, defined area for all connections, the CyberAir 2 series is
also especially maintenance-friendly. CyberAir 2 units promise maximum
reliability, even in a crisis: the CyberAir 2 automatically mobilises
the backup air-conditioning units and provides immediate notification of
the current maintenance status via SMS or e-mail.
STULZ the natural choice Since it was founded in 1947, the
STULZ company has evolved into one of the world’s leading suppliers of
air-conditioning technology. With the manufacture of precision
air-conditioning units and chillers, the distribution of
air-conditioning and humidification systems, the construction of
air-handling plant together with service support and facilities, this
division of the STULZ Group achieved a turnover of 200 million euros in
2005. STULZ employs 1,200 workers in Germany and in ten subsidiaries (in
France, Italy, Great Britain, the Netherlands, Poland, Spain, China,
India, Australia and the USA). Furthermore, the company co-operates with
sales and service partners in more than 75 other countries, and
therefore boasts an international network of air-conditioning
specialists. It has production plants in Germany, Italy, the USA, China
and India. The STULZ Group employs around 3,300 people world-wide, and
achieved a turnover of over 600 million euros in 2005.
|